Download document () of 20
We make what matters work*

B590

Eaton B-Line series fiber wire retainer, 1.5" H x 1.37" L x 1.62" W, Steel

General specifications

Product Name
Eaton B-Line series fiber wire retainer
Catalog Number
B590
UPC
781011559229
Product Length/Depth
1.37 in
Product Height
1.5 in
Product Width
1.62 in
Product Weight
0.1 lb
Certifications
Not Applicable

Model

Special features
Installation aid for retaining wire before install
Type
Fiber wire retainer

Material/finish

Material
Steel

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.