Download document () of 20
We make what matters work*

B613ZN

Eaton B-Line series column support for B52, 3.5" H x 3.5" L x 1.6250" W, Steel, 800 Lb load, 3/8" screw size, Column support for B22

General specifications

Product Name
Eaton B-Line series column support for B52
Catalog Number
B613ZN
UPC
781011560942
Product Length/Depth
3.5 in
Product Height
3.5 in
Product Width
1.625 in
Product Weight
1 lb
Certifications
cULus Listed

Model

Set screw size
3/8"
Special features
Used with (B52) and (B54) channel
Type
Column support for B22

Load rating/capacity

Load capacity
800 lb

Material/finish

Material
Steel

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.