Download document () of 20
We make what matters work*

B634SS6

Eaton B-Line series adjustable fitting, 1.87" H x 5.37" L x 1.62" W, Steel, Stainless steel type 316

General specifications

Product Name
Eaton B-Line series adjustable fitting
Catalog Number
B634SS6
UPC
799038603368
Product Length/Depth
5.37 in
Product Height
1.87 in
Product Width
1.62 in
Product Weight
3.06 lb
Certifications
Not Applicable

Model

Type
Single channel adjustable brace

Material/finish

Finish
Stainless steel type 316
Material
Steel

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.