Download document () of 20

B655-1/2HDG

Eaton B-Line series rod coupling, 0.5" H x 1" D, Steel, 1350 Lbs load cap, 1/2"-13 thread/rod size, Steel rod copling

General specifications

Product Name
Eaton B-Line series rod coupling
Catalog Number
B655-1/2HDG
UPC
781011867416
Product Height
0.5 in
Product Weight
0.11 lb
Certifications
Not Applicable

Model

Thread/rod size
1/2"-13
Type
Steel rod copling

Load rating/capacity

Load capacity
1350 lb

Material/finish

Material
Steel

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.