Download document () of 20
We make what matters work*

B655-3/4ZN

Eaton B-Line series rod coupling, 0.75" H x 1.25" D, Steel, 3230 Lbs load cap, 3/4"-10 thread/rod size

General specifications

Product Name
Eaton B-Line series rod coupling
Catalog Number
B655-3/4ZN
UPC
781011562830
Product Height
0.75 in
Product Weight
0.281 lb
Certifications
Not Applicable

Model

Thread/rod size
3/4"-10
Type
Steel rod copling

Load rating/capacity

Load capacity
3230 lb

Material/finish

Material
Steel

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.