Knowledge Search
Download document () of 20
We make what matters work*

B71C162SF02

Eaton BECODISC BC Activated Carbon Stacked Disc Cartridges, B71C, 12", 16Z, 1.9 m², Silicone, Flat adpater, W/ Polyester-fleece on feed side, BECO CARBON ACF 07.10 depth filter sheet

General specifications

Product Name
Eaton BECODISC BC Stacked Disc Cartridge
Catalog Number
B71C162SF02
Product Length/Depth
276 mm
Product Weight
4.8 kg
Compliances
EC 1935/2004
EU 10/2011
FDA 21CFR
Certifications
ISO 9001
GMO
Kosher

Product specifications

Adapter code
F
Bursting strength wet
> 80 kPa
Edge molding material
Polypropylene
Gasket/O-ring material
Silicone
Ash content
15
Filter surface area
1.9 m²
Number of cells
16
Water throughput at delta P (100 kPa l/m²/min)
1415 m²
Size
12"
Overall height with double oring adapter
329 mm
Overall height with flat adapter
276 mm
Adapter
Flat adapter

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.