Download document () of 20
We make what matters work*

B844ZN

Eaton B-Line series shelf angle and brackets, 4" H x 4" L x 1.78" W, Steel, Electro-plated, Universal shelf bracket

General specifications

Product Name
Eaton B-Line series shelf angle and brackets
Catalog Number
B844ZN
UPC
781011574789
Product Length/Depth
4 in
Product Height
4 in
Product Width
1.78 in
Product Weight
0.132 lb
Certifications
Not Applicable

Model

Type
Universal shelf bracket

Material/finish

Finish
Electro-plated
Material
Steel

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.