Download document () of 20

BA-2-16-7-WBN

Eaton B-Line series acoustical tee and t-bar fasteners, 25 lb load capacity, 5/8" stud length, 15/16" twist fasteners

General specifications

Product Name
Eaton B-Line series twist fastener
Catalog Number
BA-2-16-7-WBN
UPC
781011995669
Product Length/Depth
7 in
Product Height
2 in
Product Width
9 in
Product Weight
0.001 lb
Certifications
cULus Listed

Model

Type
15/16" twist fasteners

Specifications

Size
5/8 inch stud length
Load capacity
25 lbs

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.