Download document () of 20
We make what matters work*

BA-4-9

Eaton B-Line series acoustical tee and t-bar fasteners, Acoustical tee, 1" Height, 1" Length, 1" Width, 0.032lbs, Stud length: 0.63", 0.56" Twist fasteners, 40 lbs load capacity

General specifications

Product Name
Eaton B-Line series twist fastener
Catalog Number
BA-4-9
UPC
781011034580
Product Length/Depth
1 in
Product Height
1 in
Product Width
1 in
Product Weight
0.032 lb
Certifications
UL/CUL listed

Application

Application
Supports electrical fixtures from 0.56 inch T-bar

Model

Product Category
Acoustical tee
Type
0.56" Twist fasteners

Specifications

Size
Stud length: 0.63 inch
Load capacity
40 lbs

Export product specification