Download document () of 20
We make what matters work*

BA1-32

Eaton B-Line series acoustical tee and t-bar fasteners, Acoustical tee, 1" Height, 1" Length, 1" Width, 0.095lbs, T-bar size: 0.94", Stud size: 0.25"-20 x 2", Suspension fasteners, 65 lbs load capacity

General specifications

Product Name
Eaton B-Line series suspension fastener
Catalog Number
BA1-32
UPC
781011180751
Product Length/Depth
1 in
Product Height
1 in
Product Width
1 in
Product Weight
0.095 lb
Certifications
UL/CUL listed

Application

Application
Allows for independent suspension of fixtures

Model

Product Category
Acoustical tee
Type
Suspension fasteners

Specifications

Size
T-bar size: 0.94 inch, Stud size: 0.25 inch-20 x 2 inch
Load capacity
65 lbs

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.