Download document () of 20
We make what matters work*

BA1-95

Eaton B-Line series acoustical tee and t-bar fasteners, Steel, Suspension fastener

General specifications

Product Name
Eaton B-Line series suspension fastener
Catalog Number
BA1-95
UPC
782051255874
Product Length/Depth
0.25 in
Product Height
0.375 in
Product Width
0.25 in
Product Weight
0.08 lb
Certifications
cULus Listed

Model

Type
Suspension fastener

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.