Download document () of 20
We make what matters work*

BA1

Eaton B-Line series acoustical tee and t-bar fasteners, 65 lb load capacity, Steel, Suspension fastener

General specifications

Product Name
Eaton B-Line series suspension fastener
Catalog Number
BA1
UPC
781011180652
Product Length/Depth
2 in
Product Height
0.625 in
Product Width
1 in
Product Weight
0.08 lb
Certifications
cULus Listed

Model

Type
Suspension fastener

Specifications

Load capacity
65 lbs

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.