Knowledge Search
Download document () of 20
To be discontinued

BA2PBB

Eaton Bussmann series busbar, Module, 50 Hz frequency rating, -40 to 80°C operating temperature, Two-pole

General specifications

Product Name
Eaton Bussmann series busbar
Catalog Number
BA2PBB
UPC
051712337663
Product Length/Depth
0.8125 in
Product Height
0.625 in
Product Width
0.5625 in
Product Weight
0.1 lb
Compliances
Contact factory
RoHS Compliant

Product specifications

Frequency rating
50 Hz
Operating temperature
-40 to 80 °C
Type
Busbar
Application
IEC system

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Contact information

1-855-287-7626