Download document () of 20
We make what matters work*

BA311-W2

Eaton B-Line series acoustical tee and t-bar fasteners, Acoustical tee, 1" Height, 1" Length, 1" Width, 0.123lbs, Drop wire/rod securing clip, #12 through 0.25" plain or threaded rod

General specifications

Product Name
Eaton B-Line series support fastener
Catalog Number
BA311-W2
UPC
781011995706
Product Length/Depth
1 in
Product Height
1 in
Product Width
1 in
Product Weight
0.123 lb
Certifications
UL/CUL listed

Application

Application
Secures independent support wires to ceiling grid

Model

Product Category
Acoustical tee
Type
Drop wire/rod securing clip
Special features
#12 through 0.25" plain or threaded rod

Export product specification