Eaton B-Line series acoustical tee and t-bar fasteners, Acoustical tee, 1" Height, 1" Length, 1" Width, 0.035lbs, Side mount T-bar fasteners, With 0.25"-20 thread impression
| Product Name |
Eaton B-Line series t-bar fastener and spacers
|
| Catalog Number |
BA5-4T
|
| UPC |
781011181208
|
| Product Length/Depth |
1 in
|
| Product Height |
1 in
|
| Product Width |
1 in
|
| Product Weight |
0.035 lb
|
| Certifications |
UL/CUL listed
|
| Application |
Allows conduit to clear drop wires
|
| Product Category |
Acoustical tee
|
| Type |
Side mount T-bar fasteners
|
| Special features |
With 0.25"-20 thread impression
|