Download document () of 20
We make what matters work*

BAB1010S

Eaton BAB thermal magnetic circuit breaker,Quicklag industrial thermal-magnetic circuit breaker,10 A,10 kAIC,Single-pole,240 V,Non-interchangeable,BAB,12/24/48 Vac/dc

General specifications

Product Name
Eaton BAB thermal magnetic circuit breaker
Catalog Number
BAB1010S
UPC
786679368084
Product Length/Depth
3.7 in
Product Height
4.8 in
Product Width
1.2 in
Product Weight
0.3 lb
Certifications
CSA Certified
UL Listed

Physical Attributes

Circuit breaker type
BAB
Mounting Method
Bolt-on
Number of poles
Single-pole
Type
Quicklag industrial thermal-magnetic circuit breaker

Performance Ratings

Amperage Rating
10 A
Interrupt rating
10 kAIC
Trip Type
Non-Interchangeable
Voltage rating
240 V - 240 V

Miscellaneous

Shunt trip
120V

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Technical Support Information

For technical support call 877-386-2273 then select OPTION 2 then OPTION 2 and OPTION 2 one more time.