Download document () of 20
We make what matters work*

BAB1100

Eaton BAB thermal magnetic circuit breaker,Quicklag industrial thermal-magnetic circuit breaker,Non-automatic,100 A,10 kAIC,Single-pole,120/240 V,Non-Interchangeable,Q7,BAB

General specifications

Product Name
Eaton BAB thermal magnetic circuit breaker
Catalog Number
BAB1100
UPC
786679660041
Product Length/Depth
3.6 in
Product Height
4.8 in
Product Width
1.2 in
Product Weight
0.35 lb
Certifications
UL Listed
CSA Certified
Catalog Notes
HACR rated

Physical Attributes

Circuit breaker type
BAB
Mounting Method
Bolt-on
Number of poles
Single-pole
Type
Quicklag industrial thermal-magnetic circuit breaker

Performance Ratings

Amperage Rating
100 A
Interrupt rating
10 kAIC
Trip Type
Non-Interchangeable
Voltage rating
120/240 V

Miscellaneous

Quantity
7
Special features
Non-automatic

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Technical Support Information

For technical support call 877-386-2273 then select OPTION 2 then OPTION 2 and OPTION 2 one more time.