Download document () of 20
We make what matters work*

BAB2035

Eaton Quicklag Industrial Thermal-Magnetic Circuit Breaker, 35A, BAB type, 10 kAIC, Bolt-on mounting, Two-pole, Non-Interchangeable, 120/240V

General specifications

Product Name
Eaton BAB thermal magnetic circuit breaker
Catalog Number
BAB2035
UPC
786679302354
Product Length/Depth
3 in
Product Height
3.5 in
Product Width
2 in
Product Weight
0.6 lb
Certifications
UL Listed
CSA Certified
Catalog Notes
HACR rated

Physical Attributes

Circuit breaker type
BAB
Mounting Method
Bolt-on
Number of poles
Two-pole
Type
Quicklag industrial thermal-magnetic circuit breaker

Performance Ratings

Amperage Rating
35 A
Interrupt rating
10 kAIC
Trip Type
Non-Interchangeable
Voltage rating
120/240 V

Miscellaneous

Quantity
7
Special features
Bolt-on mounting

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Technical Support Information

For technical support call 877-386-2273 then select OPTION 2 then OPTION 2 and OPTION 2 one more time.