Download document () of 20
We make what matters work*

BAB2060S

Quicklag Industrial Thermal-Magnetic Circuit Breaker, Two-pole, 120VAC Shunt Trip, 60A, 10 kAIC, 120/240V, Non-Interchangeable, Bolt-on mounting

General specifications

Product Name
Eaton BAB thermal magnetic circuit breaker
Catalog Number
BAB2060S
UPC
786679313008
Product Length/Depth
3.8 in
Product Height
4.9 in
Product Width
3.3 in
Product Weight
1 lb
Certifications
UL Listed
CSA Certified
Catalog Notes
HACR rated

Physical Attributes

Circuit breaker type
BAB
Mounting Method
Bolt-on
Number of poles
Two-pole
Type
Quicklag industrial thermal-magnetic circuit breaker

Performance Ratings

Amperage Rating
60 A
Interrupt rating
10 kAIC
Trip Type
Non-Interchangeable
Voltage rating
120/240 V

Miscellaneous

Quantity
7
Shunt trip
120V
Special features
Bolt-on mounting

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Technical Support Information

For technical support call 877-386-2273 then select OPTION 2 then OPTION 2 and OPTION 2 one more time.