Download document () of 20
We make what matters work*

BAB3035H

Eaton BAB thermal magnetic circuit breaker, Quicklag industrial thermal-magnetic circuit breaker, 35 A, 10 kAIC, Three-pole, 240 V, Non-interchangeable, BAB,120-240 V Shunt trip

General specifications

Product Name
Eaton BAB thermal magnetic circuit breaker
Catalog Number
BAB3035H
UPC
786679303351
Product Length/Depth
3.375 in
Product Height
3.25 in
Product Width
3 in
Product Weight
0.95 lb
Certifications
UL Listed
CSA Certified
Catalog Notes
HACR rated

Physical Attributes

Circuit breaker type
BAB
Number of poles
Three-pole
Type
Quicklag industrial thermal-magnetic circuit breaker

Performance Ratings

Amperage Rating
35 A
Interrupt rating
10 kAIC
Trip Type
Non-Interchangeable
Voltage rating
240 V - 240 V

Miscellaneous

Shunt trip
120-240V
Special features
Bolt-on mounting

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Technical Support Information

For technical support call 877-386-2273 then select OPTION 2 then OPTION 2 and OPTION 2 one more time.