Download document () of 20
We make what matters work*

BAB3050H

Eaton BAB thermal magnetic circuit breaker,Quicklag industrial thermal-magnetic circuit breaker,50 A,10 kAIC,Three-pole,240 V,Interchangeable,BAB,Distribution panels 240V (Three-phase, four-wire maximum),Four-wire,Three-phase

General specifications

Product Name
Eaton BAB thermal magnetic circuit breaker
Catalog Number
BAB3050H
UPC
786679303504
Product Length/Depth
3.8 in
Product Height
4.9 in
Product Width
3.2 in
Product Weight
1 lb
Certifications
UL Listed
CSA Certified
Catalog Notes
HACR rated

Physical Attributes

Circuit breaker type
BAB
Number of poles
Three-pole
Number of wires
4
Type
Quicklag industrial thermal-magnetic circuit breaker

Performance Ratings

Amperage Rating
50 A
Interrupt rating
10 kAIC
Trip Type
Non-Interchangeable
Voltage rating
240 V - 240 V

Miscellaneous

Special features
Bolt-on mounting
Used with
Distribution panels 240 V (Three-phase, four-wire maximum)

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Technical Support Information

For technical support call 877-386-2273 then select OPTION 2 then OPTION 2 and OPTION 2 one more time.