Download document () of 20
We make what matters work*

BAB3100HS

Eaton BAB thermal magnetic circuit breaker,Quicklag industrial thermal-magnetic circuit breaker,100 A,10 kAIC,Three-pole,240 V,Non-Interchangeable,Q32,BAB,120VAC Shunt trip

General specifications

Product Name
Eaton BAB thermal magnetic circuit breaker
Catalog Number
BAB3100HS
UPC
786679509722
Product Length/Depth
4 in
Product Height
3.3 in
Product Width
3.7 in
Product Weight
1.25 lb
Certifications
CSA Certified
UL Listed
Catalog Notes
HACR rated

Physical Attributes

Circuit breaker type
BAB
Mounting Method
Bolt-on
Number of poles
Three-pole
Type
Quicklag industrial thermal-magnetic circuit breaker

Performance Ratings

Amperage Rating
100 A
Interrupt rating
10 kAIC
Trip Type
Non-Interchangeable
Voltage rating
240 V - 240 V

Miscellaneous

Quantity
32
Special features
Bolt-on mounting

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Technical Support Information

For technical support call 877-386-2273 then select OPTION 2 then OPTION 2 and OPTION 2 one more time.