Download document () of 20
We make what matters work*

BABRSP2030

Eaton Type BAB Remotely Operated Bolt-on Plug-in Circuit Breaker, 30A, Two-pole, 120/240V, Status switch

General specifications

Product Name
Eaton BAB Smart circuit breaker
Catalog Number
BABRSP2030
UPC
782116062607
Product Length/Depth
6.25 in
Product Height
3.75 in
Product Width
2.25 in
Product Weight
1.04 lb
Certifications
CSA Std. C22.2
UL 489
Catalog Notes
Continuous current rating at 40°C.

Physical Attributes

Connection
Bolt-on
Number of poles
Two-pole
Type
Smart circuit breaker

Performance Ratings

Amperage Rating
30 A
Voltage rating
120/240 V

Miscellaneous

Special features
Status switch

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Technical Support Information

For technical support call 877-386-2273 then select OPTION 2 then OPTION 2 and OPTION 2 one more time.