Knowledge Search
Download document () of 20
We make what matters work*

BAC-HOLDER2

Eaton Bussmann series BAC auxiliary contact, Auxiliary Contact Holder, Used with BAC05 and BAC06

General specifications

Product Name
Eaton Bussmann series BAC auxiliary contact
Catalog Number
BAC-HOLDER2
UPC
051712401630
Product Length/Depth
1 in
Product Height
2 in
Product Width
2 in
Product Weight
0.247 lb
Compliances
Not Applicable
RoHS Compliant
Certifications
Contact Manufacturer

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.