Knowledge Search
Download document () of 20

BAC02

Eaton Bussmann series BAC auxiliary contact, Auxiliary Contact, 240 A Vac, 10 A, 2NO contact

General specifications

Product Name
Eaton Bussmann series BAC auxiliary contact
Catalog Number
BAC02
UPC
051712401555
Product Length/Depth
4 in
Product Height
6.5 in
Product Width
1 in
Product Weight
0.6 lb
Compliances
Not Applicable
RoHS Compliant
Certifications
Contact Manufacturer

Electrical rating

Amperage Rating
10A
Voltage rating
240V

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.