Knowledge Search
Download document () of 20

BAC05

Eaton Bussmann series BAC auxiliary contact, Auxiliary Contact, 600 Vac, 10 A, 1NO contact

General specifications

Product Name
Eaton Bussmann series BAC auxiliary contact
Catalog Number
BAC05
UPC
051712401586
Product Length/Depth
3.25 in
Product Height
5.5 in
Product Width
2 in
Product Weight
0.6 lb
Compliances
Not Applicable
RoHS Compliant
Certifications
Contact Manufacturer

Electrical rating

Amperage Rating
10A
Voltage rating
600 V

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.