Knowledge Search
Download document () of 20

General specifications

Product Name
Eaton Bussmann series BAF fuse
Catalog Number
BAF-10
UPC
051712320108
Product Length/Depth
1.5 in
Product Height
0.41 in
Product Width
0.41 in
Product Weight
0.25 lb
Compliances
CE Marked

Electrical rating

Amperage Rating
10 A
Interrupt rating
200 AIC at 250 Vac
10 kAIC at 125 Vac
Voltage rating
250 V

Physical details

Material
Nickel-plated brass endcaps
Packaging type
Standard

General information

Connection
Ferrule end x ferrule end
Fuse indicator
Non-indicating
Special features
Replacement for "F15B" fuses

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.