Knowledge Search
Download document () of 20
We make what matters work*

BAF-8/10

Eaton Bussmann series BAF fuse, Fast acting, General purpose circuits, Lighting circuit protection, Meter circuits, 0.8 A, Non-indicating, 35 AIC at 250 Vac, 10 kAIC at 125 Vac, Nickel-plated brass endcaps, Standard, 250 V

General specifications

Product Name
Eaton Bussmann series BAF fuse
Catalog Number
BAF-8/10
UPC
051712118743
Product Length/Depth
1.5 in
Product Height
0.41 in
Product Width
0.41 in
Product Weight
0.25 lb
Compliances
CE Marked

Electrical rating

Amperage Rating
0.8 A
Interrupt rating
10 kAIC at 125 Vac
35 AIC at 250 Vac
Voltage rating
250 V

Physical details

Material
Nickel-plated brass endcaps
Packaging type
Standard

General information

Fuse indicator
Non-indicating
Special features
Silver-plated fuse caps

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.