Knowledge Search
Download document () of 20
We make what matters work*

BB10

Eaton B-Line series datacomm and low voltage support fasteners, Single gang bracket, Grey, Pre-galvanized, Design load capacity 0.05KN, Steel, Bracket mount, Maximum 1-1/4” drywall thickness, Cover plate mounting bracket style

General specifications

Product Name
Eaton B-Line series cover plate
Catalog Number
BB10
UPC
781011181505
Product Length/Depth
2.5 in
Product Height
4.25 in
Product Width
0.56 in
Product Weight
0.05 lb
Certifications
UL Listed

Application

Application
Provides attachment base for low voltage outlets

Model

Product Category
Communication & low voltage
Style
Cover plate mounting bracket style
Type
Single gang bracket
Special features
Maximum 1-1/4” drywall thickness

Material/Finish

Material
Steel
Finish
Pre-galvanized
Color
Gray

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.