Knowledge Search
Download document () of 20
We make what matters work*

BB20

Eaton B-Line series datacomm and low voltage support fasteners, Double gang bracket, Grey, Pre-galvanized, Steel, Bracket mount, Communication and low voltage, Maximum 1-1/4” drywall thickness, Cover plate mounting bracket style

General specifications

Product Name
Eaton B-Line series cover plate
Catalog Number
BB20
UPC
781011181307
Product Length/Depth
4 in
Product Height
4.25 in
Product Width
0.294 in
Product Weight
0.073 lb
Certifications
UL Listed

Application

Application
Provides attachment base for low voltage outlets

Model

Product Category
Communication & low voltage
Style
Cover plate mounting bracket style
Type
Double gang bracket
Special features
Maximum 1-1/4” drywall thickness

Material/Finish

Material
Steel
Finish
Pre-galvanized
Color
Gray

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.