Download document () of 20
We make what matters work*

BBA1013DXN

Eaton Crouse-Hinds series Raxton BB reducer, End 1: Special Isometric, End 2: M25 Isometric, Male, Female, Non-insulated, Brass, Electroless nickel plating

General specifications

Product Name
Eaton's Crouse-Hinds series Raxton BB reducer
Catalog Number
BBA1013DXN
EAN
4251958144841

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
IECEx/ATEX
NEC/CEC
IEC

Product specifications

Gender end 1
Male
Gender end 2
Female
Material
Brass
End 1 Size
Special
End 1 Type
Isometric
End 2 Size
M25
End 2 Type
Isometric
Plating
Electroless nickel
Insulator
Non-insulated
Shape
Standard
Type
Standard

Export product specification