Eaton Crouse-Hinds series Raxton BB reducer, End 1: M25 Metric, End 2: PG 7, Male, Female, Non-insulated, Brass, Unplated
| Product Name |
Eaton's Crouse-Hinds series Raxton BB reducer
|
| Catalog Number |
BBA1320Y
|
| EAN |
5056039037499
|
| Product Length/Depth |
19 mm
|
| Product Height |
32.262 mm
|
| Product Width |
27.94 mm
|
| Product Weight |
0.065 kg
|
| Area classification |
Hazardous/Classified Locations
|
| Standards type |
NEC/CEC
IEC IECEx/ATEX |
| NEC hazardous rating |
Class I, Division 1
Class II, Division 2 Class III Class I, Zone 1 |
| Ingress protection (IP) ratings |
IP66
IP68 |
| Gender end 1 |
Male
|
| Gender end 2 |
Female
|
| Material |
Brass
|
| End 1 Size |
M25
|
| End 1 Type |
Metric
|
| End 2 Size |
PG 7
|
| End 2 Type |
PG
|
| Plating |
Unplated
|
| Insulator |
Non-insulated
|
| Shape |
Standard
|
| Type |
Standard
|