Eaton Crouse-Hinds series Raxton BB reducer, End 1: M25 Metric, End 2: 1/2" NPT, Male, Female, Non-insulated, Brass, Unplated
| Product Name |
Eaton's Crouse-Hinds series Raxton BB reducer
|
| Catalog Number |
BBA1342Y
|
| EAN |
5056039037642
|
| Product Length/Depth |
19 mm
|
| Product Height |
32.262 mm
|
| Product Width |
27.94 mm
|
| Product Weight |
0.034 kg
|
| Area classification |
Hazardous/Classified Locations
|
| Standards type |
IECEx/ATEX
IEC NEC/CEC |
| Gender end 1 |
Male
|
| Gender end 2 |
Female
|
| Material |
Brass
|
| End 1 Size |
M25
|
| End 1 Type |
Metric
|
| End 2 Size |
1/2"
|
| End 2 Type |
NPT
|
| Plating |
Unplated
|
| Insulator |
Non-insulated
|
| Shape |
Standard
|
| Type |
Standard
|