Eaton Crouse-Hinds series Raxton BB reducer, End 1: M40 Metric, End 2: 1" NPT, Male, Female, Non-insulated, Brass, Unplated
| Product Name |
Eaton's Crouse-Hinds series Raxton BB reducer
|
| Catalog Number |
BBA1544Y
|
| EAN |
5056039094584
|
| Product Length/Depth |
20 mm
|
| Product Height |
54.548 mm
|
| Product Width |
47.24 mm
|
| Product Weight |
0.233 kg
|
| Area classification |
Hazardous/Classified Locations
|
| Standards type |
IECEx/ATEX
NEC/CEC IEC |
| NEC hazardous rating |
Class I, Division 1
Class II, Division 2 Class III Class I, Zone 1 |
| Ingress protection (IP) ratings |
IP66
IP68 |
| Gender end 1 |
Male
|
| Gender end 2 |
Female
|
| Material |
Brass
|
| End 1 Size |
M40
|
| End 1 Type |
Metric
|
| End 2 Size |
1"
|
| End 2 Type |
NPT
|
| Plating |
Unplated
|
| Insulator |
Non-insulated
|
| Shape |
Standard
|
| Type |
Standard
|