Eaton Crouse-Hinds series Raxton BB reducer, End 1: M63 Metric, End 2: PG 13.5, Male, Female, Non-insulated, Brass, Unplated
| Product Name |
Eaton's Crouse-Hinds series Raxton BB reducer
|
| Catalog Number |
BBA1723Y
|
| EAN |
5056039039424
|
| Product Length/Depth |
22 mm
|
| Product Height |
80.945 mm
|
| Product Width |
70.1 mm
|
| Product Weight |
0.554 kg
|
| Area classification |
Hazardous/Classified Locations
|
| Standards type |
NEC/CEC
IEC IECEx/ATEX |
| NEC hazardous rating |
Class I, Division 1
Class II, Division 2 Class III Class I, Zone 1 |
| Ingress protection (IP) ratings |
IP66
IP68 |
| Gender end 1 |
Male
|
| Gender end 2 |
Female
|
| Material |
Brass
|
| End 1 Size |
M63
|
| End 1 Type |
Metric
|
| End 2 Size |
PG 13.5
|
| End 2 Type |
PG
|
| Plating |
Unplated
|
| Insulator |
Non-insulated
|
| Shape |
Standard
|
| Type |
Standard
|