Eaton Crouse-Hinds series Raxton BB reducer, End 1: M75 Metric, End 2: M63 Metric, Male, Female, Non-insulated, Brass, Unplated
| Product Name |
Eaton's Crouse-Hinds series Raxton BB reducer
|
| Catalog Number |
BBA1817Y
|
| EAN |
5056039040024
|
| Product Length/Depth |
23 mm
|
| Product Height |
92.376 mm
|
| Product Width |
80 mm
|
| Product Weight |
0.937 kg
|
| Area classification |
Hazardous/Classified Locations
|
| Standards type |
NEC/CEC
IEC IECEx/ATEX |
| NEC hazardous rating |
Class I, Division 1
Class II, Division 2 Class III Class I, Zone 1 |
| Ingress protection (IP) ratings |
IP66
IP68 |
| Gender end 1 |
Male
|
| Gender end 2 |
Female
|
| Material |
Brass
|
| End 1 Size |
M75
|
| End 1 Type |
Metric
|
| End 2 Size |
M63
|
| End 2 Type |
Metric
|
| Plating |
Unplated
|
| Insulator |
Non-insulated
|
| Shape |
Standard
|
| Type |
Standard
|