Knowledge Search
Download document () of 20
We make what matters work*

General specifications

Product Name
Eaton Bussmann series BBS fuse
Catalog Number
BBS-7
UPC
051712707480
EAN
5027590407373
Product Length/Depth
0.37 in
Product Height
1.31 in
Product Width
0.37 in
Product Weight
0.1 lb
Compliances
CE Marked

Electrical rating

Amperage Rating
7 A
Interrupt rating
10 kAIC at 250 Vac
Voltage rating
250 V

Physical details

Material
Nickel-plated brass endcaps
Packaging type
Standard

General information

Connection
Ferrule end x ferrule end
Fuse indicator
Non-indicating
Special features
Silver-plated fuse caps

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.