Knowledge Search
Download document () of 20
We make what matters work*

BC10

Eaton Crouse-Hinds series Condulet B mogul conduit body, Feraloy iron alloy, C shape, 4"

General specifications

Product Name
Eaton Crouse-Hinds series Condulet B mogul conduit body
Catalog Number
BC10
UPC
782274747422
Product Length/Depth
23.75 in
Product Height
5.38 in
Product Width
5.25 in
Product Weight
26.6 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Shape
C
Trade size
4"
Material
Feraloy iron alloy

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.