Knowledge Search
Download document () of 20
We make what matters work*

BC3

Connector, LV, NH3, IEC

General specifications

Product Name
Eaton Bussmann series low voltage NH terminal adaptor
Catalog Number
BC3
UPC
051712390910
EAN
5027590151443
Product Length/Depth
114 mm
Product Height
21 mm
Product Width
21 mm
Product Weight
2.5 g
Compliances
CE

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.