Knowledge Search
Download document () of 20

BC6

Eaton Crouse-Hinds series Condulet B mogul conduit body, Feraloy iron alloy, C shape, 2"

General specifications

Product Name
Eaton Crouse-Hinds series Condulet B mogul conduit body
Catalog Number
BC6
UPC
782274101101
Product Length/Depth
13.75 in
Product Height
3.13 in
Product Width
3 in
Product Weight
7.45 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Shape
C
Trade size
2"
Material
Feraloy iron alloy

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.