Knowledge Search
Download document () of 20
We make what matters work*

BC9 CG

Eaton Crouse-Hinds series Condulet B mogul conduit body, Feraloy iron alloy, C shape, SnapPack gasket and cover, 3-1/2"

General specifications

Product Name
Eaton Crouse-Hinds series Condulet B mogul conduit body
Catalog Number
BC9 CG
UPC
662276471474
Product Length/Depth
23.75 in
Product Height
4.88 in
Product Width
5.25 in
Product Weight
36.5 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Shape
C
Trade size
3-1/2"
Material
Feraloy iron alloy
Special features
SnapPack gasket and cover

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.