Knowledge Search
Download document () of 20
We make what matters work*

BCH-HBA

Eaton B-Line series datacomm and low voltage support fasteners, Multi-tier support bar, Load capacity up to 180 lbs, Steel

General specifications

Product Name
Eaton B-Line series cable accessory and kit
Catalog Number
BCH-HBA
UPC
782051438192
Product Length/Depth
1.77 in
Product Height
11.5 in
Product Width
1.47 in
Product Weight
0.251 lb
Compliances
Not Applicable
Certifications
Not Applicable

Model

Type
Multi-tier support bar

Specifications

Load capacity
180 lb

Material/Finish

Material
Steel

Export product specification

Multimedia

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.