Knowledge Search
Download document () of 20
We make what matters work*

BCH21-SC4

Eaton B-Line series datacomm and low voltage support fasteners, Hangers, 1" Height, 1" Length, 1" Width, 0.172lbs, 1.31" Cable hook, Drive pin fasteners, 30 lbs load capacity

General specifications

Product Name
Eaton B-Line series cable hook to strut attachment
Catalog Number
BCH21-SC4
UPC
782051465754
Product Length/Depth
1 in
Product Height
1 in
Product Width
1 in
Product Weight
0.172 lb
Certifications
UL/CUL listed

Model

Product Category
Hangers
Type
Drive pin fasteners

Specifications

Size
1.31 inch cable hook
Load capacity
3 lbs

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.