Knowledge Search
Download document () of 20
We make what matters work*

BCH21BK

Eaton B-Line series datacomm and low voltage support fasteners, Cable hook, Wall mount, 1-5/16" hook, 1 J-hook, Black, Load capacity of 30 lbs, Steel

General specifications

Product Name
Eaton B-Line series cable hook color id clip
Catalog Number
BCH21BK
UPC
782051473926
Product Length/Depth
1.62 in
Product Height
3.622 in
Product Width
1.394 in
Product Weight
0.15 lb
Certifications
UL/CUL listed

Model

Type
Cable hook
Special features
Wall mount

Specifications

Load capacity
30 lb
Hook size
1.31 in
Number of J-hooks
1

Material/Finish

Material
Steel

Export product specification

Multimedia

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.