Knowledge Search
Download document () of 20
We make what matters work*

BCH32-4S

Eaton B-Line series datacomm and low voltage support fasteners, 4 Tier, 1 sided, 21-3/4" overall height, Single-sided multi-tier cable fasteners, Wall mount, 2" Hook, 4 J-hooks, Load capacity of 30 lbs per hook, 6063-T6 aluminium

General specifications

Product Name
Eaton B-Line series single sided multi-tier cable hook
Catalog Number
BCH32-4S
UPC
781011047887
Product Length/Depth
2.655 in
Product Height
22.25 in
Product Width
1.965 in
Product Weight
1.49 lb
Certifications
UL/CUL listed

Model

Type
Single-sided multi-tier cable fasteners
Special features
4 Tier, 1 sided, 21-3/4" overall height

Specifications

Load capacity
30 lb
Hook size
2 in
Number of J-hooks
4

Material/Finish

Material
Aluminum

Export product specification

Multimedia

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.