Knowledge Search
Download document () of 20
We make what matters work*

BCH32BW

Eaton B-Line series datacomm and low voltage support fasteners, Capacity up to 80 4-pair UTP cat 5e or 2-strand Fiber Optic Cable or 50 CAT6 or 25 CAT6A, Cable hook, Wall mount, 2" Hook, 1 J-hook, Bright white, 30 lbs,Steel

General specifications

Product Name
Eaton B-Line series cable hook color id clip
Catalog Number
BCH32BW
UPC
782051463743
Product Length/Depth
2.38 in
Product Height
4.31 in
Product Width
1.62 in
Product Weight
0.2 lb
Certifications
UL/CUL listed

Model

Type
Cable hook
Special features
Wall mount

Specifications

Load capacity
30 lb
Hook size
2 in
Number of J-hooks
1

Material/Finish

Material
Steel

Export product specification

Multimedia

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.