Knowledge Search
Download document () of 20
We make what matters work*

BCH32X

Eaton B-Line series datacomm and low voltage support fasteners, Capacity up to 80 4-pair UTP cat 5e or 2-strand Fiber Optic Cable or 50 CAT6 or 25 CAT6A, X-hook low friction cable hooks, Wall mount, 1-2" J-hook, Xylan coated, Steel

General specifications

Product Name
Eaton B-Line series x cable hook
Catalog Number
BCH32X
EAN
5027590254328
Product Length/Depth
2.38 in
Product Height
4.31 in
Product Width
2.25 in
Product Weight
0.2 lb
Compliances
Not Applicable
Certifications
Not Applicable

Model

Type
X-hook low friction cable hooks
Special features
Wall mount

Specifications

Load capacity
30 lb
Hook size
2 in
Number of J-hooks
1

Material/Finish

Material
Steel

Export product specification

Multimedia

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.