Knowledge Search
Download document () of 20
We make what matters work*

BCH64-AB

Eaton B-Line series datacomm and low voltage support fasteners, 1/2" diameter hole supports cable from 3/8" or 1/2" threaded rod,, Cable to ATR fastener, Threaded rod mount, 1-4" J-hook, Pre-galvanized, Load capacity of 30 lbs, Steel

General specifications

Product Name
Eaton B-Line series cable hook to atr fastener
Catalog Number
BCH64-AB
UPC
781011047320
Product Length/Depth
4.223 in
Product Height
7.21 in
Product Width
2.25 in
Product Weight
0.87 lb
Certifications
UL/CUL listed

Model

Type
Cable to ATR fastener
Special features
Threaded rod mount

Specifications

Load capacity
30 lb
Hook size
4 in
Number of J-hooks
1

Material/Finish

Material
Steel
Finish
Pre-galvanized

Export product specification

Multimedia

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.