Knowledge Search
Download document () of 20
We make what matters work*

BCH64BK

Eaton B-Line series datacomm and low voltage support fasteners, Capacity up to 300 4-Pair UTP 25 cat 5e or 2-strand Fiber Optic Cable or 185 CAT6 or 98 CAT6A, Cable hook, Wall mount, 4" Hook, 1 J-hook, Black, Load capacity of 30 lbs, Steel

General specifications

Product Name
Eaton B-Line series cable hook color id clip
Catalog Number
BCH64BK
UPC
782051473940
Product Length/Depth
4.55 in
Product Height
6.81 in
Product Width
2 in
Product Weight
0.56 lb
Certifications
UL/CUL listed

Model

Type
Cable hook
Special features
Wall mount

Specifications

Load capacity
30 lb
Hook size
4 in
Number of J-hooks
1

Material/Finish

Material
Steel

Export product specification

Multimedia

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.