Knowledge Search
Download document () of 20
We make what matters work*

BCHID-WH32

Eaton B-Line series datacomm and low voltage support fasteners, Color coded for content desination,Easy to designate pathways to prevent crossover, Snapped on j-hook after it is installed, J-hook color id clip, J-hook, 2" Hook, White

General specifications

Product Name
Eaton B-Line series cable hook color id clip
Catalog Number
BCHID-WH32
UPC
799038544999
Product Length/Depth
2.38 in
Product Height
2.06 in
Product Width
2 in
Product Weight
0.01 lb
Certifications
UL Listed

Model

Type
J-hook color id clip

Specifications

Hook size
2 in

Export product specification

Multimedia

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.